IESNA:LM-63-2002
[TEST]P949217
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14651
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1605 1753.1 1914.1 2085.1 2233.1 2357.1 2451.1 2506.1 2515.1 2488.1
2460.1 2458.1 2475.1 2512.1 2599.1 2816.1 3355.1 4164.1 4885.1 5439.2
5865.2 6267.2 6630.2 6971.2 7200.2 6870.2 5561.2 3890.1 2690.1 1809.1
763 242 115 50 16 0 0
1605 1756.1 1926.1 2091.1 2240.1 2364.1 2464.1 2519.1 2527.1 2503.1
2472.1 2471.1 2484.1 2522.1 2611.1 2781.1 3245.1 4034.1 4838.1 5412.2
5855.2 6301.2 6642.2 6976.2 7223.2 7010.2 5798.2 4140.1 2819.1 1876.1
812 263 134 59 21 0 0
1605 1754.1 1919.1 2078.1 2220.1 2338.1 2429.1 2486.1 2492.1 2471.1
2448.1 2444.1 2458.1 2496.1 2581.1 2740.1 3117.1 3828.1 4628.1 5250.2
5710.2 6194.2 6653.2 7074.2 7430.2 7532.2 6716.2 5226.2 3526.1 2290.1
1060 418 235 130 60 20 0
1605 1742.1 1895.1 2047.1 2175.1 2284.1 2371.1 2416.1 2431.1 2422.1
2405.1 2403.1 2415.1 2433.1 2483.1 2584.1 2756.1 3152.1 3828.1 4604.1
5294.2 5935.2 6589.2 7205.2 7794.2 8254.2 8565.3 8590.3 8052.2 6388.2
3590.1 1285 516 276 127 29 0
1605 1722.1 1857.1 1996.1 2117.1 2220.1 2302.1 2357.1 2382.1 2388.1
2387.1 2393.1 2410.1 2426.1 2458.1 2531.1 2659.1 2852.1 3213.1 3823.1
4620.1 5471.2 6327.2 7218.2 7953.2 8647.3 9328.3 10089.3 10682.3 10246.3
8106.2 4465.1 1757.1 786 332 34 0
1605 1711.1 1830.1 1950.1 2060.1 2161.1 2243.1 2307.1 2342.1 2367.1
2385.1 2414.1 2458.1 2493.1 2526.1 2578.1 2689.1 2867.1 3139.1 3472.1
3963.1 4606.1 5338.2 6124.2 6935.2 7834.2 8838.3 10017.3 11641.3 12606.4
11533.3 8669.3 4715.1 1682.1 418 24 0
1605 1705.1 1822.1 1943.1 2050.1 2151.1 2238.1 2301.1 2339.1 2363.1
2388.1 2417.1 2459.1 2496.1 2535.1 2593.1 2701.1 2876.1 3150.1 3503.1
3974.1 4604.1 5319.2 6089.2 6916.2 7825.2 8851.3 10092.3 11639.3 12548.4
11376.3 8503.3 4692.1 1716.1 413 27 0
1605 1685.1 1781.1 1886.1 1987.1 2085.1 2173.1 2247.1 2300.1 2341.1
2384.1 2436.1 2493.1 2541.1 2588.1 2655.1 2763.1 2930.1 3178.1 3516.1
3946.1 4472.1 5103.2 5830.2 6652.2 7577.2 8587.3 9678.3 11018.3 12042.4
10642.3 6646.2 3015.1 1026 244 21 0
1605 1672.1 1744.1 1827.1 1917.1 2008.1 2098.1 2177.1 2249.1 2312.1
2378.1 2441.1 2501.1 2554.1 2614.1 2701.1 2826.1 3019.1 3309.1 3705.1
4229.1 4854.1 5579.2 6371.2 7177.2 8025.2 8896.3 9821.3 10741.3 11051.3
9819.3 6581.2 2831.1 849 342 95 0
1605 1649 1701.1 1761.1 1836.1 1918.1 1998.1 2081.1 2157.1 2234.1
2312.1 2383.1 2443.1 2507.1 2575.1 2656.1 2782.1 2984.1 3296.1 3751.1
4343.1 5026.2 5757.2 6498.2 7236.2 7977.2 8740.3 9471.3 9804.3 9169.3
7220.2 3622.1 978 371 202 56 0
1605 1625 1651 1693.1 1749.1 1810.1 1883.1 1954.1 2031.1 2103.1
2187.1 2268.1 2348.1 2432.1 2519.1 2623.1 2766.1 2988.1 3322.1 3821.1
4476.1 5253.2 6003.2 6649.2 7208.2 7737.2 8167.2 8269.2 7749.2 6331.2
3950.1 1444 290 89 31 11 0
1605 1613 1624 1656 1702.1 1753.1 1814.1 1877.1 1945.1 2018.1
2096.1 2176.1 2264.1 2354.1 2454.1 2574.1 2731.1 2962.1 3286.1 3730.1
4325.1 5015.2 5648.2 6042.2 6223.2 6256.2 6122.2 5698.2 4921.1 3773.1
2221.1 756 172 49 14 6 0
1605 1597 1598 1615 1646 1684.1 1730.1 1779.1 1828.1 1874.1
1925.1 1972.1 2027.1 2080.1 2138.1 2208.1 2311.1 2473.1 2729.1 3102.1
3581.1 4067.1 4402.1 4449.1 4181.1 3683.1 2971.1 2086.1 1189 544
233 88 33 13 6 1 0
1605 1569 1548 1536 1526 1508 1477 1428 1363 1286
1198 1105 1012 929 865 818 784 771 838 993
1165 1306 1298 1070 750 500 346 241 161 100
63 40 20 8 2 0 0
1605 1543 1495 1435 1349 1242 1116 975 825 678
571 515 503 508 525 540 552 553 540 513
483 453 421 386 340 283 221 159 119 87
56 33 13 5 2 0 0
1605 1520 1434 1319 1161 988 807 647 555 524
508 494 483 472 466 462 457 446 422 387
352 317 283 244 205 171 146 124 98 67
34 17 8 3 0 0 0
1605 1497 1376 1192 988 781 618 556 538 523
508 493 478 463 441 416 387 353 316 280
246 216 192 173 155 138 120 95 65 44
29 16 7 3 0 0 0
1605 1483 1318 1103 861 657 574 557 541 524
510 493 475 453 425 390 352 313 272 232
199 178 163 149 134 119 102 81 64 51
37 24 8 1 0 0 0
1605 1463 1262 1007 757 609 576 560 544 527
512 496 477 451 416 379 334 289 240 205
182 168 157 145 132 116 96 79 66 52
38 24 7 0 0 0 0
1605 1461 1244 970 717 603 582 565 548 532
516 498 479 451 417 372 321 270 228 196
176 163 151 138 123 104 83 69 56 43
29 16 4 0 0 0 0
1605 1461 1231 950 700 603 586 569 550 532
516 499 480 455 423 379 325 271 225 191
171 159 147 133 116 92 71 59 48 36
23 9 1 0 0 0 0
1605 1466 1237 953 700 603 586 569 551 534
517 500 482 458 426 377 323 267 221 188
170 158 145 132 114 86 67 56 44 32
20 7 0 0 0 0 0
